RFD SN 1300 VAP 20 LZ 1.1
Part number
To the higher-level product group
1250047
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | A=1-pc. ball changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | LZ=visual/electrical |
Connection size | 100 |
Type of connection | SAE flange |
Filtration rating | 20 |
Filter material | SN=Sustainmicron |
pmax [bar] | 7 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

RFD Change-Over Return Line Filter
Spare parts list
EN
(1.01 MB)

RFD Change-Over Return Line Filter
Product brochure
EN
(0.5 MB)