1300 R 050 W/HC /-W-B6
Part number
To parent product group
1261218
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features, element | W=fur HFA/HFC fluids |
---|---|
Element type | R – return line elements |
Size | 1300 |
Filter material, element | W/HC=stainless steel wire mesh |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 6 bar |
Filtration rating | 50 |