0660 R 025 W /-W-KB
Part number
To parent product group
1263130
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features, element | W=fur HFA/HFC fluids |
---|---|
Element type | R – return line elements |
Size | 0660 |
Filter material, element | W=stainless steel wire mesh |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Filtration rating | 25 |