RF 1300 D P XX A 1.1 /-GA
Part number
To the higher-level product group
1265470
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | GA=counterfl.as weld. flange |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Connection size | 100 |
Type of connection | SAE flange |
pmax [bar] | 25 |