0165 R 200 W/HC
Part number
To the higher-level product group
1271190
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features, element | 0=no other features |
---|---|
Element type | R – return line elements |
Size | 0165 |
Filter material, element | W/HC=stainless steel wire mesh |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Filtration rating | 200 |