DFDK BH/HC 110 QLC 20 LZ 1.1 /-AV
Part number
To the higher-level product group
1278766
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | AV=CI in acc. with Audi-VW |
---|---|
Standard | 0=none |
Changeover | L=ball changeover L-shaped |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | LZ=visual/electrical |
Connection size | 3/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 20 |
Filter material | BH/HC=Betamicron high pressure |
pmax [bar] | 315 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

DFDK Change-Over Pressure Filter
Spare parts list
EN
(1.35 MB)

DFDK Change-Over Pressure Filter
Product brochure
EN
(0.88 MB)