FLN 250 D F XX A 1.1 /-V-B3.5
Part number
To the higher-level product group
1280918
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | 0=no other features |
---|---|
Standard | 1=in acc. w. DIN 24550 |
Changeover | 0=no changeover |
Sealing material | V=FPM (Viton) |
Bypass | 3.5 bar |
Connection size | 1 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
pmax [bar] | 25 |