NF SN 5240 D P 10 A 2.0
Part number
To the higher-level product group
1295589
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 7209 00001 | Download 0.79 MB |
[ "CS" ] | 7209 00001 | Download 0.79 MB |
[ "DA" ] | 7209 00001 | Download 0.79 MB |
[ "DE" ] | 7209 00001 | Download 0.78 MB |
[ "DE-AT" ] | 7209 00001 | Download 0.78 MB |
[ "DE-CH" ] | 7209 00001 | Download 0.78 MB |
[ "EN" ] | 7209 00001 | Download 0.79 MB |
[ "EN-AE" ] | 7209 00001 | Download 0.79 MB |
[ "EN-CH" ] | 7209 00001 | Download 0.79 MB |
[ "EN-IN" ] | 7209 00001 | Download 0.79 MB |
[ "EN-PL" ] | 7209 00001 | Download 0.79 MB |
[ "EN-ZA" ] | 7209 00001 | Download 0.79 MB |
[ "ES" ] | 7209 00001 | Download 0.79 MB |
[ "ES-AR" ] | 7209 00001 | Download 0.79 MB |
[ "ES-MX" ] | 7209 00001 | Download 0.79 MB |
[ "FI" ] | 7209 00001 | Download 0.79 MB |
[ "FR" ] | 7209 00001 | Download 0.79 MB |
[ "FR-CH" ] | 7209 00001 | Download 0.79 MB |
[ "HU" ] | 7209 00001 | Download 0.79 MB |
[ "ID" ] | 7209 00001 | Download 0.79 MB |
[ "IT" ] | 7209 00001 | Download 0.79 MB |
[ "IT-CH" ] | 7209 00001 | Download 0.79 MB |
[ "JA" ] | 7209 00001 | Download 0.79 MB |
[ "KO" ] | 7209 00001 | Download 0.79 MB |
[ "MS" ] | 7209 00001 | Download 0.79 MB |
[ "NL" ] | 7209 00001 | Download 0.79 MB |
[ "NL-BE" ] | 7209 00001 | Download 0.79 MB |
[ "NO" ] | 7209 00001 | Download 0.79 MB |
[ "PL" ] | 7209 00001 | Download 0.79 MB |
[ "PT" ] | 7209 00001 | Download 0.79 MB |
[ "SK" ] | 7209 00001 | Download 0.79 MB |
[ "SV" ] | 7209 00001 | Download 0.79 MB |
[ "TR" ] | 7209 00001 | Download 0.79 MB |
[ "ZH" ] | 7209 00001 | Download 0.79 MB |
[ "BG" ] | PRO7112-00001 | Download 0.77 MB |
[ "CS" ] | PRO7112-00001 | Download 0.77 MB |
[ "DA" ] | PRO7112-00001 | Download 0.77 MB |
[ "DE" ] | PRO7112-00001 | Download 1.18 MB |
[ "DE-AT" ] | PRO7112-00001 | Download 1.18 MB |
[ "DE-CH" ] | PRO7112-00001 | Download 1.18 MB |
[ "EN" ] | PRO7112-00001 | Download 0.77 MB |
[ "EN-AE" ] | PRO7112-00001 | Download 0.77 MB |
[ "EN-CH" ] | PRO7112-00001 | Download 0.77 MB |
[ "EN-IN" ] | PRO7112-00001 | Download 0.77 MB |
[ "EN-PL" ] | PRO7112-00001 | Download 0.77 MB |
[ "EN-ZA" ] | PRO7112-00001 | Download 0.77 MB |
[ "ES" ] | PRO7112-00001 | Download 0.77 MB |
[ "ES-AR" ] | PRO7112-00001 | Download 0.77 MB |
[ "ES-MX" ] | PRO7112-00001 | Download 0.77 MB |
[ "FI" ] | PRO7112-00001 | Download 0.77 MB |
[ "FR" ] | PRO7112-00001 | Download 0.7 MB |
[ "FR-CH" ] | PRO7112-00001 | Download 0.7 MB |
[ "HU" ] | PRO7112-00001 | Download 0.77 MB |
[ "ID" ] | PRO7112-00001 | Download 0.77 MB |
[ "IT" ] | PRO7112-00001 | Download 0.77 MB |
[ "IT-CH" ] | PRO7112-00001 | Download 0.77 MB |
[ "JA" ] | PRO7112-00001 | Download 0.82 MB |
[ "KO" ] | PRO7112-00001 | Download 0.77 MB |
[ "MS" ] | PRO7112-00001 | Download 0.77 MB |
[ "NL" ] | PRO7112-00001 | Download 0.77 MB |
[ "NL-BE" ] | PRO7112-00001 | Download 0.77 MB |
[ "NO" ] | PRO7112-00001 | Download 0.77 MB |
[ "PL" ] | 7112 00001 | Download 1.2 MB |
[ "PT" ] | PRO7112-00001 | Download 0.77 MB |
[ "SK" ] | PRO7112-00001 | Download 0.77 MB |
[ "SV" ] | PRO7112-00001 | Download 0.77 MB |
[ "TR" ] | PRO7112-00001 | Download 0.77 MB |
[ "ZH" ] | 7112 00001 | Download 1.55 MB |
[ "BG" ] | PRO7595-00001 | Download 0.9 MB |
[ "CS" ] | PRO7595-00001 | Download 0.9 MB |
[ "DA" ] | PRO7595-00001 | Download 0.9 MB |
[ "DE" ] | PRO7595-00001 | Download 0.9 MB |
[ "DE-AT" ] | PRO7595-00001 | Download 0.9 MB |
[ "DE-CH" ] | PRO7595-00001 | Download 0.9 MB |
[ "EN" ] | PRO7595-00001 | Download 0.9 MB |
[ "EN-AE" ] | PRO7595-00001 | Download 0.9 MB |
[ "EN-CH" ] | PRO7595-00001 | Download 0.9 MB |
[ "EN-IN" ] | PRO7595-00001 | Download 0.9 MB |
[ "EN-PL" ] | PRO7595-00001 | Download 0.9 MB |
[ "EN-ZA" ] | PRO7595-00001 | Download 0.9 MB |
[ "ES" ] | PRO7595-00001 | Download 0.9 MB |
[ "ES-AR" ] | PRO7595-00001 | Download 0.9 MB |
[ "ES-MX" ] | PRO7595-00001 | Download 0.9 MB |
[ "FI" ] | PRO7595-00001 | Download 0.9 MB |
[ "FR" ] | PRO7595-00001 | Download 0.89 MB |
[ "FR-CH" ] | PRO7595-00001 | Download 0.89 MB |
[ "HU" ] | PRO7595-00001 | Download 0.9 MB |
[ "ID" ] | PRO7595-00001 | Download 0.9 MB |
[ "IT" ] | PRO7595-00001 | Download 0.9 MB |
[ "IT-CH" ] | PRO7595-00001 | Download 0.9 MB |
[ "JA" ] | PRO7595-00001 | Download 0.9 MB |
[ "KO" ] | PRO7595-00001 | Download 0.9 MB |
[ "MS" ] | PRO7595-00001 | Download 0.9 MB |
[ "NL" ] | PRO7595-00001 | Download 0.9 MB |
[ "NL-BE" ] | PRO7595-00001 | Download 0.9 MB |
[ "NO" ] | PRO7595-00001 | Download 0.9 MB |
[ "PL" ] | PRO7595-00001 | Download 0.9 MB |
[ "PT" ] | PRO7595-00001 | Download 0.9 MB |
[ "SK" ] | PRO7595-00001 | Download 0.9 MB |
[ "SV" ] | PRO7595-00001 | Download 0.9 MB |
[ "TR" ] | PRO7595-00001 | Download 0.9 MB |
[ "ZH" ] | PRO7595-00001 | Download 0.9 MB |
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | A=no CI (screw plug) |
Connection size | 100 |
Type of connection | SAE flange |
Filtration rating | 10 |
Filter material | SN=Sustainmicron |
pmax [bar] | 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Filter Elements and Filtration Solutions for Wind Turbines
Product brochure
EN
(0.79 MB)