MFX 200 G C XX A 1.0
Part number
1295675
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Other features | 0=no other features |
| Standard | 0=none |
| Changeover | 0=no changeover |
| Sealing material | NBR=NBR (Perbunan) |
| Bypass | KB=no bypass |
| Clogging indicator | O=no details, 0=none (process technology), 01=PVD 2 B.1, 1=visual (process technology), 2=vis/electr (process t.), 3=vis/electr/analogue V01, 4=vis/analogue aluminium, 5=vis/analogue stainl. steel, 6=100% electrical display, A=no CI (screw plug), B=visual, BF=vis. mobile, BM=vis. with man. reset, C=electrical switch, C=VM 3 C.0, C10= VM 2 C.0/-30C-SO135, C11=VM 2 C.0/-30C (SF), CA=electric, AMP, CC=electric, CANNON, CD=electric, DEUTSCH, CJ=electric, JUNIOR, CM=electric, M12x1, CS=electric, Superseal, CW=electric w. Weatherpack pc., D=visual/electrical, D3=VM 2 D.0 /-L220 (SF), D4=VM 2 D.0 /-L24 (SF), D5=VD 2 LZ.1 /-DB (SF), D6=VM 2 D.0 /-LED (SF), D8=VD 2 LE.1 (SF), D9=VD 2 LZ.1 /-CN (SF), D10=VD 2 LZ.1 /-DB-30° (SF), D11=VD 2 LZ.1 (SF), D12=V02 4.3 VE.0/-SO386 (SF), D13=VM 2 D.0 /-L110 (SF), D14=VD 2 LZ.1 /-D4C (SF), D17=PVD 2 D.0 /-L220, D18=PVD 2 D.0 /-L24 (SF), D19=VD 2 LZ 1/-BO-LED, D20=V02 3 VZ.0 /-SO386 (SF), D23=VM 5 D.0 /-V-L24, D24=VL 2 GW.0 /-V-113, D25=VD 2 GC.0 /-SQ-123, D27=VD 2 LZ.1 / -W-CN, D29=V02 2.5 VZ.0 /-SO386, D31=VM 5 D.0 /-L24, D32=diff. press. indicator GW.0/-V-113, D33=PVL 2 GW.0 /-V-111-16-4, D34=VD 2 LZ.1/-AV, D37=VD 2 LZ.1 /-BO, D38=VL 5 GW.0 /-V-113, D39=VD 5 LZ.2 /-BO-LED, D46= VL2GW.0/-V-123, D50=VM 2 D.0 /-CRUUS-L24, D59=HPT 506-C-02.0-A-000, DZ=piping only, no VM, E=pressure gauge, ES=pressure gauge, vertical, F=pressure switch (abs. press.), F3=VMF 2 C.0 (SF), FA=pressure switch, AMP, FD=pressure switch, DEUTSCH, FF=flat connector, FJ=pressure switch, JUNIOR, FM=pressure switch, M12x1, FS=pressure switch Superseal, GA=vis./electron. analogue, GB=vis./electron. analogue, GC=vis./electron. analogue, GM=electron. analogue, GW=electron. analogue, H=electrical, HPT=diff. pressure transmitter, J4=electrical, K=pressure gauge, KS=K pressure gauge, vertical, LE=visual/electrical, LEC=vis./electrical, CANNON, LEJ=visual/electrical Junior, LEM=vis/electr., M12x1, LZ=visual/electrical, LZM=visual/electrical M12x1, M=mobile, R=pressure gauge, 2-colour, RS=pressure gauge,3-col.,vert., So=spec. indicator (process t.), TS=temperature sensor, UBM=neg. pressure switch, UC=neg. press.,el.change-over contact, UE=neg. pressure gauge, UED=neg. press. gauge diesel, UF=neg. press. switch, UFA=neg. press. switch, AMP, UFD=neg. press. switch, DEUTSCH, UFJ=neg. press. switch, JUNIOR, V=visual analogue, VAA=vis/electr (RT), VBA=vis/electr., abs. press. (RT), VE=vis/analogue/electrical, VEA=electrical (RT), VFL=Virutal Filter Lab, VGX=threaded connection (RT), VMF=pressure gauge (RT), VOA=visual (RT), VXX=none (RT connection), VZ=visual analogue/electric, W=no indicator hole, Y=no CI (plastic cap), YC=element monitoring, YCM=element monitoring M12x1, Z=none (SF), GD=Electronic-analogue |
| Connection size | 3/4 inch |
| Type of connection | Thread (inches, ISO 228) |
| pmax [bar] | 50 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.