MFM SN 75 O D 20 A 4.0 /-B7
Part number
1296627
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Other features | 0=no other features |
| Standard | 0=none |
| Changeover | 0=no changeover |
| Sealing material | NBR=NBR (Perbunan) |
| Bypass | 7 bar |
| Clogging indicator | A=no CI (screw plug) |
| Connection size | 22 X 1.5 |
| Type of connection | Thread (metric) |
| Filtration rating | 20 |
| Filter material | SN=Sustainmicron |
| pmax [bar] | 280 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.