LF W 330 I F 25 B 1.0 /-A2-B6
Part number
To the higher-level product group
1297357
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | A2=response pressure CI 2 bar |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 6 bar |
Clogging indicator | B=visual |
Connection size | 1 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 25 |
Filter material | W=stainless steel wire mesh |
pmax [bar] | 100 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

LF-LFF Inline Filter
Spare parts list
EN
(0.8 MB)

LF/LFF Inline Filter for Reversible Oil Flow
Product brochure
EN
(0.39 MB)