FLND BN/HC 100 FDB 10 D 1.1 /-L24
Part number
To the higher-level product group
1300285
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | L24=lamp voltage 24V |
---|---|
Standard | 0=none |
Changeover | D=cock plug changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | D=visual/electrical |
Connection size | 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | BN/HC=Betamicron low pressure |
pmax [bar] | 63 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

FLND Change-Over Inline Filter to DIN 24550
Product brochure
EN
(0.52 MB)

FLND/FMND switch. Inline filter DIN24550
Spare parts list
EN
(0.67 MB)