FLND 400 DDF XX A 1.2 /-V-B3.5
Part number
To the higher-level product group
1308514
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | D=cock plug changeover |
Sealing material | V=FPM (Viton) |
Bypass | 3.5 bar |
Connection size | 1 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
pmax [bar] | 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

FLND Change-Over Inline Filter to DIN 24550
Product brochure
EN
(0.52 MB)

FLND/FMND switch. Inline filter DIN24550
Spare parts list
EN
(0.67 MB)