FMND W/HC 400 LDK 25 A 1.2
Part number
To the higher-level product group
1308616
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | 0=no other features |
---|---|
Standard | 1=in acc. w. DIN 24550 |
Changeover | D=cock plug changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | A=no CI (screw plug) |
Connection size | 38 |
Type of connection | SAE flange |
Filtration rating | 25 |
Filter material | W/HC=stainless steel wire mesh |
pmax [bar] | 210 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

FMND Change-Over Inline Filter to DIN 24550
Product brochure
EN
(0.5 MB)

FLND/FMND switch. Inline filter DIN24550
Spare parts list
EN
(0.67 MB)