RKM MM 151 BZZ 10 W 0.0 /-NR-TH1
Part number
1314273
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Other features | NR=anticavitation valve, TH1=thermal bypass valve,vers.1 |
| Standard | 0=none |
| Changeover | 0=no changeover |
| Sealing material | NBR=NBR (Perbunan) |
| Bypass | 2.5 bar |
| Clogging indicator | W=no indicator hole |
| Connection size | 3/4 inch, 36 X 2 |
| Type of connection | Custom connection, Thread (inches, ISO 228), Thread (metric) |
| Filtration rating | 10 |
| Filter material | MM=Mobilemicron |
| pmax [bar] | 10 |
| Connection suction Line | 3=G 1 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
RKM Return Line Suction Boost Filter. The New Generation.
Product brochure
EN