DFN BN/HC 63 S D 10 LZ 1.1 /-BO-B7
Part number
To parent product group
1322283
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | BO=CI in acc. with BMW-Opel |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 7 bar |
Clogging indicator | LZ=visual/electrical |
Connection size | 1 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | BN/HC=Betamicron low pressure |
pmax [bar] | 400 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFN-DFNF-LFN-LFNF Inline Filter DIN24550
Spare parts list
EN
(0 MB)
LFN,LFNF,DFN Inline Filters to DIN 24550
Product brochure
EN
(0 MB)