0270 R 010 ON /-SFREE
Part number
To parent product group
1322509
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features, element | SFREE=antistatic |
---|---|
Element type | R – return line elements |
Size | 0270 |
Filter material, element | ON=Optimicron low pressure |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Filtration rating | 10 |