LPF ON 280 G E 20 B 1.2 /-A2-B3-SO751
Part number
1323394
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Product Features | |
---|---|
Other features | A2=response pressure CI 2 bar |
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | B=visual |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 20 |
Filter material | ON=Optimicron low pressure |
pmax [bar] | 50 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.