ELFL P 30 F 3 W 1.0 /-RV0.7-SO148
Part number
To the higher-level product group
1324375
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | RV04=check valve 0.4 bar |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | W=no indicator hole |
Connection size | DIN 24557/T2 |
Type of connection | DIN flange |
Filtration rating | 3 |
Filter material | P=paper |
pmax [bar] | 0 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

ELF Breather Filter Filling Strainer
Spare parts list
EN
(0.95 MB)