0240 R 050 W/HC /-V-KB
Part number
To parent product group
1324403
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features, element | 0=no other features |
---|---|
Element type | R – return line elements |
Size | 0240 |
Filter material, element | W/HC=stainless steel wire mesh |
Sealing material | V=FPM (Viton) |
Bypass | KB=no bypass |
Filtration rating | 50 |