FMND BN/HC 160 LDE 3 D 1.2 /-L24
Part number
1325522
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7564-00001 | Download 0.5 MB |
[ "CS" ] | PRO7564-00001 | Download 0.5 MB |
[ "DA" ] | PRO7564-00001 | Download 0.5 MB |
[ "DE" ] | PRO7564-00001 | Download 0.94 MB |
[ "DE-AT" ] | PRO7564-00001 | Download 0.94 MB |
[ "DE-CH" ] | PRO7564-00001 | Download 0.94 MB |
[ "EN" ] | PRO7564-00001 | Download 0.5 MB |
[ "EN-AE" ] | PRO7564-00001 | Download 0.5 MB |
[ "EN-CH" ] | PRO7564-00001 | Download 0.5 MB |
[ "EN-IN" ] | PRO7564-00001 | Download 0.5 MB |
[ "EN-PL" ] | PRO7564-00001 | Download 0.5 MB |
[ "EN-ZA" ] | PRO7564-00001 | Download 0.5 MB |
[ "ES" ] | PRO7564-00001 | Download 0.5 MB |
[ "ES-AR" ] | PRO7564-00001 | Download 0.5 MB |
[ "ES-MX" ] | PRO7564-00001 | Download 0.5 MB |
[ "FI" ] | PRO7564-00001 | Download 0.5 MB |
[ "FR" ] | PRO7564-00001 | Download 1.07 MB |
[ "FR-CH" ] | PRO7564-00001 | Download 1.07 MB |
[ "HU" ] | PRO7564-00001 | Download 0.5 MB |
[ "ID" ] | PRO7564-00001 | Download 0.5 MB |
[ "IT" ] | PRO7564-00001 | Download 0.5 MB |
[ "IT-CH" ] | PRO7564-00001 | Download 0.5 MB |
[ "JA" ] | PRO7564-00001 | Download 0.4 MB |
[ "KO" ] | PRO7564-00001 | Download 0.5 MB |
[ "MS" ] | PRO7564-00001 | Download 0.5 MB |
[ "NL" ] | PRO7564-00001 | Download 0.5 MB |
[ "NL-BE" ] | PRO7564-00001 | Download 0.5 MB |
[ "NO" ] | PRO7564-00001 | Download 0.5 MB |
[ "PL" ] | 7564 00001 | Download 0.86 MB |
[ "PT" ] | PRO7564-00001 | Download 0.5 MB |
[ "SK" ] | PRO7564-00001 | Download 0.5 MB |
[ "SV" ] | PRO7564-00001 | Download 0.5 MB |
[ "TR" ] | PRO7564-00001 | Download 0.5 MB |
[ "ZH" ] | PRO7564-00001 | Download 0.5 MB |
[ "BG" ] | PRO7596-00001 | Download 0.65 MB |
[ "CS" ] | PRO7596-00001 | Download 0.65 MB |
[ "DA" ] | PRO7596-00001 | Download 0.65 MB |
[ "DE" ] | PRO7596-00001 | Download 0.65 MB |
[ "DE-AT" ] | PRO7596-00001 | Download 0.65 MB |
[ "DE-CH" ] | PRO7596-00001 | Download 0.65 MB |
[ "EN" ] | PRO7596-00001 | Download 0.65 MB |
[ "EN-AE" ] | PRO7596-00001 | Download 0.65 MB |
[ "EN-CH" ] | PRO7596-00001 | Download 0.65 MB |
[ "EN-IN" ] | PRO7596-00001 | Download 0.65 MB |
[ "EN-PL" ] | PRO7596-00001 | Download 0.65 MB |
[ "EN-ZA" ] | PRO7596-00001 | Download 0.65 MB |
[ "ES" ] | PRO7596-00001 | Download 0.65 MB |
[ "ES-AR" ] | PRO7596-00001 | Download 0.65 MB |
[ "ES-MX" ] | PRO7596-00001 | Download 0.65 MB |
[ "FI" ] | PRO7596-00001 | Download 0.65 MB |
[ "FR" ] | PRO7596-00001 | Download 0.65 MB |
[ "FR-CH" ] | PRO7596-00001 | Download 0.65 MB |
[ "HU" ] | PRO7596-00001 | Download 0.65 MB |
[ "ID" ] | PRO7596-00001 | Download 0.65 MB |
[ "IT" ] | PRO7596-00001 | Download 0.65 MB |
[ "IT-CH" ] | PRO7596-00001 | Download 0.65 MB |
[ "JA" ] | PRO7596-00001 | Download 0.65 MB |
[ "KO" ] | PRO7596-00001 | Download 0.65 MB |
[ "MS" ] | PRO7596-00001 | Download 0.65 MB |
[ "NL" ] | PRO7596-00001 | Download 0.65 MB |
[ "NL-BE" ] | PRO7596-00001 | Download 0.65 MB |
[ "NO" ] | PRO7596-00001 | Download 0.65 MB |
[ "PL" ] | PRO7596-00001 | Download 0.65 MB |
[ "PT" ] | PRO7596-00001 | Download 0.65 MB |
[ "SK" ] | PRO7596-00001 | Download 0.65 MB |
[ "SV" ] | PRO7596-00001 | Download 0.65 MB |
[ "TR" ] | PRO7596-00001 | Download 0.65 MB |
[ "ZH" ] | PRO7596-00001 | Download 0.65 MB |
Other features | L24=lamp voltage 24V |
---|---|
Standard | 1=in acc. w. DIN 24550 |
Changeover | D=cock plug changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | D=visual/electrical |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 3 |
Filter material | BN/HC=Betamicron low pressure |
pmax [bar] | 210 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.