RFL ON 5220 C R 5 LZ 1.0 /-SFREE-DB-33
Part number
To parent product group
1326658
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | 33=inlet/outlet inline corr., SFREE=antistatic |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | LZ=visual/electrical |
Connection size | 100 |
Type of connection | DIN flange |
Filtration rating | 5 |
Filter material | ON=Optimicron low pressure |
pmax [bar] | 16 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFL Inline filter - Welded version
Spare parts list
EN
(0.46 MB)
RFL Inline Filter Welded Version
Product brochure
EN
(0 MB)