NF ON 500 D K 5 A 2.0
Part number
1328138
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Other features | 0=no other features |
| Standard | 0=none |
| Changeover | 0=no changeover |
| Sealing material | NBR=NBR (Perbunan) |
| Bypass | 3 bar |
| Clogging indicator | D=visual/electrical |
| Connection size | 40 |
| Type of connection | SAE flange |
| Filter material | ON=Optimicron low pressure |
| pmax [bar] | 25 |
| Filtration rating | 5 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Filter Elements and Filtration Solutions for Wind Turbines
Product brochure
EN