0407 RK 005 ON
Part number
1328284
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Other features, element | 0=no other features |
| Element type | RK – return line-suction elements |
| Size | 0407 |
| Filter material, element | ON=Optimicron low pressure |
| Sealing material | 0=no seal |
| Bypass | KB=no bypass |
| Filtration rating | 5 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
RKM Return Line Suction Boost Filter. The New Generation.
Product brochure
EN