RFM ON 195 VDW 10 E 1.0 /-SFREE-JCB-*
Part number
1334095
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Other features | 12=inlet/outlet SAE,end cap UN, 4L=4-hole flange, JCB=cust.-spec., SFREE=antistatic, V200=extens. outlet 200 mm |
| Standard | 0=none |
| Changeover | 0=no changeover |
| Sealing material | NBR=NBR (Perbunan) |
| Bypass | 3 bar |
| Clogging indicator | E=pressure gauge |
| Connection size | 200 |
| Type of connection | DIN flange |
| Filter material | ON=Optimicron low pressure |
| pmax [bar] | 7 |
| Filtration rating | 10 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.