FMND BN/HC 40 MDB 10 C 1.0 /-V-B7
Part number
To the higher-level product group
1334791
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | 0=no other features |
---|---|
Standard | 1=in acc. w. DIN 24550 |
Changeover | D=cock plug changeover |
Sealing material | V=FPM (Viton) |
Bypass | 7 bar |
Clogging indicator | C=electrical switch |
Connection size | 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | BN/HC=Betamicron low pressure |
pmax [bar] | 250 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

FMND Change-Over Inline Filter to DIN 24550
Product brochure
EN
(0.5 MB)

FLND/FMND switch. Inline filter DIN24550
Spare parts list
EN
(0.67 MB)