0330 D 003 BH4HC /-SFREE
Part number
To the higher-level product group
1336247
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features, element | SFREE=antistatic |
---|---|
Element type | D – pressure elements |
Size | 0330 |
Filter material, element | BH/HC=Betamicron high pressure |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Filtration rating | 3 |