RKM MM 407 V09 15 R+UF 6.0
Part number
1336787
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Other features | 0=no other features |
| Standard | 0=none |
| Changeover | 0=no changeover |
| Sealing material | NBR=NBR (Perbunan) |
| Bypass | 2.5 bar |
| Clogging indicator | R=pressure gauge, 2-colour, UF=neg. press. switch |
| Connection size | 1 1/2 inch, 50 |
| Type of connection | Thread (inches, ISO 228), CS = cost saving (RKM) |
| Filtration rating | 15 |
| Filter material | MM=Mobilemicron |
| pmax [bar] | 7 |
| Connection suction Line | 4=G 1 1/4, 5=G 1 1/2 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
RKM Return Line Suction Boost Filter. The New Generation.
Product brochure
EN