RFM SN 185 B D 10 D 3.0 /-LED
Part number
1336790
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Other features | LED=CI with LED display |
| Standard | 0=none |
| Changeover | 0=no changeover |
| Sealing material | NBR=NBR (Perbunan) |
| Bypass | 3 bar |
| Clogging indicator | D=visual/electrical |
| Connection size | 1 inch |
| Type of connection | Thread (inches, ISO 228) |
| Filter material | SN=Sustainmicron |
| pmax [bar] | 10 |
| Filtration rating | 10 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.