RF 1300 D P XX A 1.5 /-V
Part number
To the higher-level product group
1337356
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | V=FPM (Viton) |
Bypass | KB=no bypass |
Connection size | 100 |
Type of connection | SAE flange |
pmax [bar] | 25 |