0067 D 020 SN /-V
Part number
To the higher-level product group
1337370
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features, element | 0=no other features |
---|---|
Element type | D – pressure elements |
Size | 60 |
Filter material, element | SN=Sustainmicron |
Sealing material | V=FPM (Viton) |
Bypass | KB=no bypass |
Filtration rating | 20 |