LPF SN 35 E A 3 D 1.0 /-L24-A2
Part number
1337474
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Other features | A2=response pressure CI 2 bar |
| Standard | 0=none |
| Changeover | 0=no changeover |
| Sealing material | NBR=NBR (Perbunan) |
| Bypass | KB=no bypass |
| Clogging indicator | D=visual/electrical |
| Connection size | 18 X 1.5 |
| Type of connection | Thread (metric) |
| Filtration rating | 3 |
| Filter material | SN=Sustainmicron |
| pmax [bar] | 40 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.