RKM MM 807 B09 10 A 0.0 /-EV
Part number
1337660
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Other features | EV=vent valve |
| Standard | 0=none |
| Changeover | 0=no changeover |
| Sealing material | NBR=NBR (Perbunan) |
| Bypass | 2.5 bar |
| Clogging indicator | A=no CI (screw plug) |
| Connection size | 1 1/2 inch, 50 |
| Type of connection | Thread (inches, ISO 228), CS = cost saving (RKM) |
| Filtration rating | 10 |
| Filter material | MM=Mobilemicron |
| pmax [bar] | 10 |
| Connection suction Line | 4=G 1 1/4, 5=G 1 1/2 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
RKM Return Line Suction Boost Filter. The New Generation.
Product brochure
EN