LPF 280 G E XX A 1.2 /-V-B3-SO184
Part number
To the higher-level product group
1337845
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | V=FPM (Viton) |
Bypass | 3 bar |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
pmax [bar] | 50 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

LPF Low Pressure Filter
Spare parts list
EN
(0.66 MB)

LPF Low Pressure Filters
Product brochure
EN
(0.44 MB)