FLND BN/HC 160 DDE 3 B 1.2 /-A2.5-B3.5
Part number
To the higher-level product group
1338168
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | A2.5=response pressure CI 2.5 bar |
---|---|
Standard | 1=in acc. w. DIN 24550 |
Changeover | D=cock plug changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3.5 bar |
Clogging indicator | B=visual |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 3 |
Filter material | BN/HC=Betamicron low pressure |
pmax [bar] | 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

FLND Change-Over Inline Filter to DIN 24550
Product brochure
EN
(0.52 MB)

FLND/FMND switch. Inline filter DIN24550
Spare parts list
EN
(0.67 MB)