MFM SN 55 O H 10 CD 4.0 /-2M0-B7-SO882
Part number
1338526
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Other features | 2M0=2contacts-male |
| Standard | 0=none |
| Changeover | 0=no changeover |
| Sealing material | NBR=NBR (Perbunan) |
| Bypass | 7 bar |
| Clogging indicator | CD=electric, DEUTSCH |
| Connection size | 3/4 inch |
| Type of connection | Thread (inches, ISO 228) |
| Filtration rating | 10 |
| Filter material | SN=Sustainmicron |
| pmax [bar] | 280 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.