RKM MM 105 BYD 10 F 1.0 /-NRF125
Part number
1338900
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Other features | NRF125=anticav. strainer 125 µm |
| Standard | 0=none |
| Changeover | 0=no changeover |
| Sealing material | NBR=NBR (Perbunan) |
| Bypass | 2.5 bar |
| Clogging indicator | F=pressure switch (abs. press.) |
| Connection size | 1 inch |
| Type of connection | Thread (inches, ISO 228) |
| Filtration rating | 10 |
| Filter material | MM=Mobilemicron |
| pmax [bar] | 10 |
| Connection suction Line | 2=G 3/4 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
RKM Return Line Suction Boost Filter. The New Generation.
Product brochure
EN