LPF W/HC 160 G E 100 D 1.2 /-V-LED-A2
Part number
1338946
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Other features | A2.0=Set Pressure VA 2 bar, LED=CI with LED display |
| Standard | 0=none |
| Changeover | 0=no changeover |
| Sealing material | V=FPM (Viton) |
| Bypass | KB=no bypass |
| Clogging indicator | D=visual/electrical |
| Connection size | 1 1/4 inch |
| Type of connection | Thread (inches, ISO 228) |
| Filtration rating | 100 |
| Filter material | W/HC=stainless steel wire mesh |
| pmax [bar] | 50 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.