SAF10E12Y1T100A-S12
Part number
To the higher-level product group
2124482
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Nom. size | 10 mm |
---|---|
Pressure setting | 100 |
Relief of accumulator pressure to the tank | Solenoid-operated+manual |
Design, poppet valve | Open when de-energised (2/2 directional valve WSM06020Y) |
Preferred models | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

SAF Operating Instructions
Operating/maintenance instructions
EUR15
(2.66 MB)

Safety and Shut-off Block
Product brochure
EN
(2.41 MB)