HRFBS 1 A1 25 ST ZN FORM A DIN 3567
Part number
To the higher-level product group
3004074
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Application, clamp | Pipe mounting |
---|---|
Pipe ød1-Fl. bolt clamp [mm] | 25 |
DIN 3567 Model | Type A (pair of flat steel bolts) |
DIN 3567 Size | 1 |