COIL 36DU -40-1836
Part number
To the higher-level product group
3011670
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Coil design | 40-1836 |
---|---|
Plug connector type | Junior Timer axial |
Rated Voltage [V] | 36 V |
Diode | 0 |
Resistor R20 [Ω] | 65 |
M20004590 | 0.19 |
M20004591 | 2 |
Connection direction | A |
M20004593 | 65/67 |
M21001123 | 01 |
Voltage type | DC |
M21001127 | 40 mm |
M21001128 | 36 mm |
Power [W] | 20 |
Nominal Current [A] | 0.55 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Solenoid Coils for Directional Valves
Product brochure
EN
(1.11 MB)