HRGPS 0 AV 121-129/124 ST ZN
Part number
To the higher-level product group
3016893
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Band ø - D [mm] | 121, 122, 123, 124, 125, 126, 127, 128, 129 |
---|---|
Band clamp insulation | Without insulation |
Band width [mm] | 25 |
Version with / without support | With support |
Straight / rounded version | Rounded |