KHN-Rp11/2-2232-16X-DVGW
Part number
3023440
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Design | KHN |
| Nominal size DN | 40 mm |
| Type of connection | Female thread |
| Housing material, ball valve | Brass |
| Standard | ISO 7-1 / DIN EN 10226 |
| Design of lever | Cranked lever |
| Nominal pressure | 4 |
| Connection/flange designation | Rp |
| Material code | Brass-brass-PTFE-NBR |
| Surface protection | Nickel-plated |
| Wrench size | SW12 |
| Nominal pressure | 0.4 |
| Nominal pressure | 58 |
| Actuation | Hand lever |
| Approval/test certificate | Misc. |
| Fixing holes | Without fixing holes |
| Lock | Without lock |
| Switch position monitoring | Without switch pos. monitoring |
| Combination | No BV combination |
| Object designation | KHN-Rp11/2-2232-16X-DVGW |
| Part number | 3023440 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.