0030 R 010 P/HC
Part number
To the higher-level product group
304057
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features, element | 0=no other features |
---|---|
Element type | R – return line elements |
Size | 0030 |
Filter material, element | P/HC=paper |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Filtration rating | 10 |