RF 30 B B XX A 1.0
Part number
To the higher-level product group
304080
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Connection size | 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
pmax [bar] | 10 |