SBO750-0,25A6/343U-750AK
Part number
To parent product group
3042065
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Series | SBO750 |
---|---|
Connection type (fluid) | Female thread* |
Nominal volume | 0.25 |
Material – fluid port | Stainless steel (NIRO)* |
Material Diaphragm | ECO |
Material Accumulator shell | Stainless steel (NIRO)* |
Preferred models | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions
EN
(1.1 MB)
SBO Operating Instructions
Operating/maintenance instructions
EN
(8.17 MB)
SBO Assembly and repair instructions
Operating/maintenance instructions
EN
(2.79 MB)
Diaphragm Accumulators
Product brochure
EN
(0 MB)