HRRLE 2 A 4X8 PP 187/3 ST M BL
Part number
To the higher-level product group
3099721
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Application, clamp | Pipe mounting, Cable + hose mounting |
---|---|
Old model code | HRRLE 2 S 4X8 PP 187/3 ST M BL |
Material, clamping elements | Polypropylene |
Pipe ExDø - D 1 - series strip | 8 |
Qty. pipe mounts | 4 x pipe mounts |
Design, series strip | Heavy duty w.elast.ins. |
Des. part, series strip | Assembly A |
Size, series strips | Size 2 |