DF BH/HC 160 T E 10 D 1.1 /-L24
Part number
To the higher-level product group
310571
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | L24=lamp voltage 24V |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | D=visual/electrical |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | BH/HC=Betamicron high pressure |
pmax [bar] | 420 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

DF-DFF-DFFX Pressure Filter
Spare parts list
EN
(0.66 MB)

DF/DFF Pressure Filter / Pressure Filter for Reversible Oil Flow
Product brochure
EN
(0.83 MB)