LF BH/HC 240 I E 10 C 1.0 /-B6
Part number
To the higher-level product group
311079
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 6 bar |
Clogging indicator | C=electrical switch |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | BH/HC=Betamicron high pressure |
pmax [bar] | 100 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

LF-LFF Inline Filter
Spare parts list
EN
(0.8 MB)

LF/LFF Inline Filter for Reversible Oil Flow
Product brochure
EN
(0.39 MB)