RF BN/HC 30 V B 20 ES 1.0
Part number
To the higher-level product group
311637
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | ES=pressure gauge, vertical |
Connection size | 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 20 |
Filter material | BN/HC=Betamicron low pressure |
pmax [bar] | 7 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

RF Return Line Filter
Spare parts list
EN
(0.81 MB)

RF Return Line Filter
Product brochure
EN
(0.7 MB)